Part number TGA2312-FL Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2312-FL is a high power amplifier operating between 9 and 10 GHz and typically providing 48 dBm of saturated output power, 38% power-added efficiency, and 13 dB small signal gain.

Ideally suited for marine and weather radar, the TGA2312-FL is packaged in a CuW-base, flanged package for a superior thermal management.

The TGA2312-FL uses Triquint 0.25um GaN on SiC technnology which provides superior performance while maintaining high reliability. In addition, the use of SiC substrates provides optimum thermal performance necessary for reliable high power operation.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Part Number:
TGA2312-FL
Export Status:
Type:
RF Power Module / Pallet
Frequency Min:
9 GHz
Frequency Max:
10 GHz
Psat:
48 dBm
Gain:
13 dB
IP3:
49 dBm
Supply Voltage \ Vd Max:
24 V
Quiescent Current \ Id:
2400 mA
Package:
Flange
Power Added Efficiency:
38 %
Return Loss Input:
15 dB
Return Loss Output:
14 dB
No Content Available

Technical Inquiry Request for TGA2312-FL Amplifier

Fields marked with * are required.
Product Specifications For TGA2312-FL Amplifier
Design Information
Contact Information


Availability
In Stock
1
On Order
5
by 2/16/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1081.50
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices