Qorvo's TGA2219 is a Ku-band, high power MMIC amplifier fabricated on TriQuint's production 0.15um GaN on SiC process. The TGA2219 operates from 13.4 – 16.5 GHz and provides 25 W of saturated output power with 27 dB of large signal gain and greater than 28% power-added efficiency.
This high performance combination provides system designers the flexibility to improve system performance while reducing size and cost.
The TGA2219 is fully matched to 50 ohms with integrated DC blocking capacitors on RF ports simplifying system integration. It is ideally suited for military and commercial Ku-band radar and satellite communication systems.
Lead-free and RoHS compliant.
|
Part Number:
TGA2219
|
|
Export Status:
|
|
Type:
RF Power Die
|
|
Frequency Min:
13.4 GHz
|
|
Frequency Max:
16.5 GHz
|
|
Psat:
44 dBm
|
|
Gain:
33 dB
|
|
Supply Voltage \ Vd Max:
28 V
|
|
Quiescent Current \ Id:
450 mA
|
|
Power Added Efficiency:
28 %
|
|
Return Loss Input:
11 dB
|
|
Return Loss Output:
5 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |