Part number TGA2216 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2216 is a wideband cascode amplifier fabricated on TriQuint's production 0.25um GaN on SiC process. The cascode configuration offers exceptional wideband performance as well as supporting 48V operation. The TGA2216 operates from 0.1 - 3.0GHz and provides 12W of saturated output power with 14dB of large signal gain and greater than 40% power-added efficiency.

The broadband performance supports both radar and communication applications across defense and commercial markets as well as electronic warfare. The TGA2216 is fully matched to 50 ohms at both RF ports allowing for simple system integration. DC blocks are required on both RF ports and the drain voltage must be injected through an off chip bias-tee on the RF output port.

Part Number:
TGA2216
Type:
RF Power Die
Frequency Min:
0.1 GHz
Frequency Max:
3 GHz
P1dB:
34 dBm
Psat:
41 dBm
Gain:
22 dB
Supply Voltage \ Vd Max:
48 V
Quiescent Current \ Id:
760 mA
Package:
DIE
Power Added Efficiency:
40 %
Return Loss Input:
10 dB
Return Loss Output:
10 dB
No Content Available

Technical Inquiry Request for TGA2216 Amplifier

Fields marked with * are required.
Product Specifications For TGA2216 Amplifier
Design Information
Contact Information


Availability
In Stock
108
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices