Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TAT8888
Frequency Min:
50 MHz
Frequency Max:
1000 MHz
Gain:
24 dB
Supply Voltage\Vd:
24 V
Id:
445 mA
Noise Figure:
3.5 dB
CTB:
-69 dB
Xmod:
-65 dB
CSO:
-75 dB
Package:
SOT-115J
Gain Flatness:
0.5 ±dB
Return Loss Input:
18 dB
Return Loss Output:
18 dB
No Content Available

Technical Inquiry Request for TAT8888 CATV Amplifier

Fields marked with * are required.
Product Specifications For TAT8888 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices