Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TAT8857A1H
Frequency Min:
40 MHz
Frequency Max:
1000 MHz
Gain:
27 dB
Supply Voltage\Vd:
24 V
Id:
350 mA
Noise Figure:
4 dB
CTB:
-73 dB
Xmod:
-68 dB
CSO:
-74 dB
Return Loss Input:
18 dB
Return Loss Output:
17 dB
P1dB:
31 dBm
No Content Available

Technical Inquiry Request for TAT8857A1H CATV Amplifier

Fields marked with * are required.
Product Specifications For TAT8857A1H CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices