Part Number:
TAT7472A1F
|
Frequency Min:
50 MHz
|
Frequency Max:
1000 MHz
|
Gain:
13.5 dB
|
Supply Voltage\Vd:
5 V
|
Id:
340 mA
|
Noise Figure:
5.3 dB
|
CTB:
-77.5 dB
|
CSO:
-77 dB
|
Package:
SOIC-8
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |