Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TAT7466 is a 75 Ohm RF amplifier designed for use up to 1000 MHz. The TAT7466 contains two separate amplifiers for push pull applications. It is fabricated using 6-inch GaAs pHEMT technology to optimize performance and cost. Each amplifier contains on-chip active biasing. The bias current set point of each amplifier is adjustable with a single resistor from the input to ground. The TAT7466 may be flexibly configured for 6 V higher gain applications using external 2:1 transformers, or for direct replacement of familiar 5 V SOIC-8 amplifiers using a 1:1 balun.

Features:
  • 75 Ohm, 50 to 1000 MHz bandwidth
  • 4.0 dB noise figure up to 1000 MHz
  • Adjustable low power consumption
  • 5 V supply voltage
  • SOIC-8 package
  • Part Number:
    TAT7466
    Frequency Min:
    50 MHz
    Frequency Max:
    1300 MHz
    Gain:
    13 dB
    Supply Voltage\Vd:
    5 V
    Id:
    190 mA
    Noise Figure:
    4.3 dB
    CTB:
    -67 dB
    CSO:
    -80 dB
    Package:
    SOIC-8
    No Content Available

    Technical Inquiry Request for TAT7466 CATV Amplifier

    Fields marked with * are required.
    Product Specifications For TAT7466 CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices