Part Number:
TAT7461-S
|
Frequency Min:
50 MHz
|
Frequency Max:
1000 MHz
|
Gain:
16.1 dB
|
Supply Voltage\Vd:
6 V
|
Id:
130 mA
|
Noise Figure:
2.3 dB
|
CTB:
-88 dB
|
CSO:
-72 dB
|
Package:
SOT-89
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |