75 Ohm RF Amplifier, 50 - 2600 MHz
The TriQuint TAT7460 is a 75 Ohm RF amplifier designed for use up to 2600 MHz, addressing CATV and satellite bands in a single part. The TAT7460 is fabricated using 6-inch GaAs pHEMT technology to optimize performance and cost.
|
Part Number:
TAT7460
|
|
Frequency Min:
50 MHz
|
|
Frequency Max:
2600 MHz
|
|
Gain:
16.5 dB
|
|
Supply Voltage\Vd:
5 V
|
|
Id:
100 mA
|
|
Noise Figure:
2.5 dB
|
|
CTB:
-72 dB
|
|
Xmod:
-71 dB
|
|
CSO:
-61 dB
|
|
Package:
SOT-89
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |