Part number TAT7457 Product Type CATV Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

CATV 75 Ohm pHEMT Adjustable Gain RF Amplifier

The TriQuint TAT7457 is a low cost RF amplifier designed for applications from DC to 2000 MHz. The balance of low noise and distortion provides an ideal solution for a wide range of broadband amplifiers used in cable television applications such as optical receivers and low noise front ends.
 
The TAT7457 has features allowing a great deal of design-in flexibility. Gain and return loss are adjustable with an external feedback resistor. An internal bias circuit mitigates the effect of temperature and process variation and an external resistor may be used to adjust the bias current to optimize distortion or noise performance. There are no on-chip capacitors limiting the low frequency response which extends down to DC.
 
The TAT7457 is fabricated using 6-inch GaAs pHEMT technology to optimize performance and cost. It provides excellent gain and return loss consistency inherent to the pHEMT process.

Part Number:
TAT7457
Frequency Min:
0 MHz
Frequency Max:
2000 MHz
Gain:
19 dB
Supply Voltage\Vd:
5 V
Id:
120 mA
Noise Figure:
2 dB
CTB:
-78 dB
CSO:
-66 dB
Package:
SOT-89

Technical Inquiry Request for TAT7457 CATV Amplifier

Fields marked with * are required.
Product Specifications For TAT7457 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part TAT7457 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPL1818 Qorvo RF Amplifier, CATV, GaAs, .05 to 1.8 GHz, 15 dB, 16-Pin QFN, 3 x 3 mm
QPL1819 Qorvo CATV Amplifier, .05 to 1.8 GHz, 20 dB, 58 dBM, 16-pin QFN, 3 x 3 mm
QPL7420 Qorvo RF Amplifier, CATV, GaAs, 75 Ohm, .005 to 1.8 GHz, 20 dB, NF 1.2 dB, 16 pin QFM