Part Number:
TAT6281
|
Frequency Min:
50 MHz
|
Frequency Max:
1000 MHz
|
Gain:
33 dB
|
Supply Voltage\Vd:
5 V
|
Id:
220 mA
|
CTB:
-64 dB
|
CSO:
-64 dB
|
Package:
QFN 6x6mm
|
Gain Flatness:
1.5 ±dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |