Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
TAT6254D
Frequency Min:
50 MHz
Frequency Max:
1000 MHz
Gain:
30 dB
Supply Voltage\Vd:
12 V
CTB:
-58 dB
CSO:
-58 dB
Package:
QFN 4X4mm
No Content Available

Technical Inquiry Request for TAT6254D CATV Amplifier

Fields marked with * are required.
Product Specifications For TAT6254D CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices