Low Noise, High Gain FTTH / RFoG Amplifier
Typical Applications
• High Dynamic Range FTTH
• Mini-Node
• Multi-Dwelling Unit TIA
• Radio Frequency over Glass (RFoG, GPON, FTTH)
|
Part Number:
TAT6254B
|
|
Frequency Min:
50 MHz
|
|
Frequency Max:
1000 MHz
|
|
Gain:
38 dB
|
|
CTB:
-62 dB
|
|
CSO:
-62 dB
|
|
Return Loss Input:
18 dB
|
|
Return Loss Output:
18 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |