Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TAT3814 is a variable gain return path amplifier designed for head-end and system amplifier infrastructure applications. The TAT3814 provides up to 36dB gain with 20dB automatic gain control capability. It supports DOCSIS 3.0 channel bonding applications. The small size, 6x6 mm, and efficient power dissipation, nominal 2.5 watts, provide an ideal solution for high density head-end applications and compact system amplifiers. Standard supply voltage for the TAT3814 is +8V. Operation from lower supply voltages is possible. Contact TriQuint CATV applications for guidance. The TAT3814 is fabricated using 6-inch GaAs pHEMT and HBT technologies to optimize performance and cost-effectiveness.

Features:
  • Integrates attenuation and amp functionality
  • 5-300 MHz performance
  • 75 Ohm
  • Variable gain attenuator: 20dB typical range
  • Max gain setting: 36dB typical
  • 15dB typical return loss across gain range
  • 5dB noise figure
  • 40dB or better OIP3 across 5-300 MHz
  • +8 V Supply
  • 325mA operating current
  • Compact 6x6 mm integrated package
  • Part Number:
    TAT3814
    Frequency Min:
    10 MHz
    Frequency Max:
    300 MHz
    Gain:
    36 dB
    Supply Voltage\Vd:
    8 V
    Id:
    320 mA
    Noise Figure:
    5 dB
    Package:
    QFN 6x6mm
    IP3:
    40 dBm

    Technical Inquiry Request for TAT3814 CATV Amplifier

    Fields marked with * are required.
    Product Specifications For TAT3814 CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote