Part Number:
T2G6003028-XCC-1-FS
|
Frequency Min:
0 GHz
|
Frequency Max:
6 GHz
|
Output Power:
30 W
|
Gain:
14 dB
|
% Typ Efficiency:
72.4
|
Supply Voltage:
28 V
|
Id:
1700 mA
|
Type:
RF Power Discrete Transistors
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |