Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
T2G6001528-XCC-1-Q3
Frequency Min:
0 GHz
Frequency Max:
6 GHz
Output Power:
18 W
Gain:
9 dB
Supply Voltage:
28 V
Id:
270 mA
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for T2G6001528-XCC-1-Q3 RF Power Transistor

Fields marked with * are required.
Product Specifications For T2G6001528-XCC-1-Q3 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices