|
Part Number:
T2G4003532-FL
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
3.5 GHz
|
|
Output Power:
35 W
|
|
Gain:
16 dB
|
|
% Typ Efficiency:
50
|
|
Supply Voltage:
32 V
|
|
Id:
1900 mA
|
|
Package:
Flange
|
|
Process:
GaN
|
|
Type:
RF Power Discrete Transistors
|
|
Modelithics Simulation Model
|
HMT-QOR-T2G4003532-FL-001 HMT-QOR-T2G4003532-FL-001 |
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |