Part Number:
SZP-2026Z
|
Frequency Min:
2.2 GHz
|
Frequency Max:
2.7 GHz
|
P1dB:
33 dBm
|
Gain:
12.8 dB
|
Supply Voltage \ Vd Max:
6 V
|
Quiescent Current \ Id:
445 mA
|
Package:
SOF-26
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |