Part Number:
SZM-2166Z
|
Frequency Min:
2.3 GHz
|
Frequency Max:
2.7 GHz
|
P1dB:
35 dBm
|
Gain:
36 dB
|
Supply Voltage \ Vd Max:
6 V
|
Quiescent Current \ Id:
724 mA
|
Package:
QFN 6x6mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |