|
Part Number:
SGA-3486Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
5 GHz
|
|
P1dB:
12.7 dBm
|
|
Gain:
21 dB
|
|
IP3:
24.6 dBm
|
|
Supply Voltage \ Vd Max:
2.9 V
|
|
Quiescent Current \ Id:
35 mA
|
|
Noise Figure:
2.8 dB
|
|
Package:
SOT-86
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |