Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
RFMD’s SDA-5000 is a directly coupled (DC) GaAs microwave monolithic integrated circuit (MMIC) distributed driver amplifier designed to support a wide array of high frequency commercial military and space applications. They are ideal for wideband amplifier gain blocks broadband test equipment (ATE) military and aerospace applications.

Features:
  • DC to 35GHz Operation
  • +17 dBm P3dB
  • Gain = 11.8 dB Typical
  • Noise Figure = 4 dB
  • Output Voltage to 8 VPP
  • 100 mA Total Current
  • Part Number:
    SDA-5000
    Export Status:
    Min Frequency:
    0 GHz
    Max Frequency:
    35 GHz
    P1dB Typ:
    15 dBm
    Psat Typ:
    18 dBm
    Gain Typ:
    11 dB
    Noise Figure Typ:
    3 dB
    Supply Voltage Nominal:
    6.5 V
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for SDA-5000 Amplifier

    Fields marked with * are required.
    Product Specifications For SDA-5000 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices