Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
RFMD’s SDA-1000 is a directly coupled (DC) GaAs microwave monolithic integrated circuit (MMIC) distributed driver amplifier die designed to support a wide array of high frequency commercial military and space applications. They are ideal for wideband amplifier gain blocks broadband test equipment (ATE) military and aerospace applications.

Features:
  • DC to 20 GHz Operation
  • +26 dBm P3dB
  • Gain = 14 dB Typical
  • Noise Figure = 4 dB
  • Output Voltage to 8 VPP
  • 300 mA Total Current
  • Part Number:
    SDA-1000
    Min Frequency:
    0 GHz
    Max Frequency:
    20 GHz
    P1dB Typ:
    25 dBm
    Psat Typ:
    26.5 dBm
    Gain Typ:
    14 dB
    Noise Figure Typ:
    4 dB
    Supply Voltage Nominal:
    8 V
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for SDA-1000 Amplifier

    Fields marked with * are required.
    Product Specifications For SDA-1000 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices