Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
SBB-4089Z - TW
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
6 GHz
P1dB:
19.3 dBm
Gain:
15.5 dB
IP3:
35 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
80 mA
Noise Figure:
4.5 dB
Package:
SOT-89
Return Loss Input:
16.3 dB
Return Loss Output:
18 dB

Technical Inquiry Request for SBB-4089Z - TW Amplifier

Fields marked with * are required.
Product Specifications For SBB-4089Z - TW Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote