Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance:
Part Number:
S7540185
Frequency Min:
40 MHz
Frequency Max:
750 MHz
Gain:
18.5 dB
No Content Available

Technical Inquiry Request for S7540185 CATV Amplifier

Fields marked with * are required.
Product Specifications For S7540185 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices