Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The S10040340 is a Hybrid Push Pull amplifier module. The part employs GaAs die and is operated from 40MHz to 1GHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

Features:
  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Extremely Low Noise
  • Unconditionally Stable Under All Terminations
  • 34.5dB Min. Gain at 1GHz
  • 280mA Max. at 24VDC
  • Part Number:
    S10040340
    Frequency Min:
    40 MHz
    Frequency Max:
    1000 MHz
    Gain:
    34.5 dB
    Supply Voltage\Vd:
    24 V
    Id:
    240 mA
    Noise Figure:
    4.5 dB
    CTB:
    -66 dB
    Xmod:
    -60 dB
    CSO:
    -65 dB
    Package:
    SOT-115J
    Gain Flatness:
    0.5 ±dB
    Return Loss Input:
    16 dB
    Return Loss Output:
    16 dB
    No Content Available

    Technical Inquiry Request for S10040340 CATV Amplifier

    Fields marked with * are required.
    Product Specifications For S10040340 CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    400
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices