Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
S10040280GT
Frequency Min:
40 MHz
Frequency Max:
1000 MHz
Gain:
28.5 dB
Supply Voltage\Vd:
24 V
Id:
250 mA
Noise Figure:
5 dB
CTB:
-65 dB
Xmod:
-58 dB
CSO:
-63 dB
Package:
SOT-115J
Gain Flatness:
0.5 ±dB
Return Loss Input:
18 dB
Return Loss Output:
17 dB
No Content Available

Technical Inquiry Request for S10040280GT CATV Amplifier

Fields marked with * are required.
Product Specifications For S10040280GT CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
40
by 12/19/2025

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$90.51
25 - 99
$77.30
100 - 249
$67.00
250 - 499
$57.98
500 - 999
$49.93
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices