Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
S10040220P
Frequency Min:
40 MHz
Frequency Max:
1000 MHz
Gain:
21.5 dB
Supply Voltage\Vd:
24 V
Id:
260 mA
Noise Figure:
2.5 dB
CTB:
-66 dB
Xmod:
-59 dB
CSO:
-66 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for S10040220P CATV Amplifier

Fields marked with * are required.
Product Specifications For S10040220P CATV Amplifier
Design Information
Contact Information


Availability
In Stock
25
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$82.16
25 - 99
$70.18
100 - 249
$60.82
250 - 499
$52.63
500 - 999
$45.32
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices