Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
The S10040140P1 is a Hybrid Push Pull amplifier module. The part employs GaAs die and is operated from 40MHz to 1000MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

Features:
  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Extremely Low Noise
  • Unconditionally Stable Under All Terminations
  • 14.0dB Min. Gain at 1000MHz
  • 260mA Max. at 24VDC
  • Part Number:
    S10040140P1
    Frequency Min:
    40 MHz
    Frequency Max:
    1000 MHz
    Gain:
    14.5 dB
    Supply Voltage\Vd:
    24 V
    Id:
    250 mA
    Noise Figure:
    4.5 dB
    CTB:
    -64 dB
    Xmod:
    -55 dB
    CSO:
    -64 dB
    Package:
    SOT-115J
    No Content Available

    Technical Inquiry Request for S10040140P1 CATV Amplifier

    Fields marked with * are required.
    Product Specifications For S10040140P1 CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $82.16
    25 - 99
    $70.18
    100 - 249
    $60.82
    250 - 499
    $52.63
    500 - 999
    $45.32
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices