Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance:
Part Number:
RFVC-2013
Frequency Min:
1000 MHz
Frequency Max:
1250 MHz
Tuning Voltage:
2 to 12 V
Typ Phase Noise @ 10kHz offset:
-110 dBc/Hz
Supply Voltage:
8 V
Typ Supply Current:
28 mA
Typ P out:
0 dBm
Package:
0.5x0.5x0.220
No Content Available

Technical Inquiry Request for RFVC-2013 VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For RFVC-2013 VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices