Part Number:
RFUV1702
|
Type:
Active
|
RF Frequency Range Min:
17700 MHz
|
RF Frequency Range Max:
19700 MHz
|
Operating LO Frequency Range Min:
1185 MHz
|
Operating LO Frequency Range Max:
6850 MHz
|
LO Drive Max:
15 dBm
|
IF Frequency Min:
0 MHz
|
IF Frequency Max:
4000 MHz
|
Supply Voltage:
4.5 V
|
Package:
QFN 32pin
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |