Part Number:
RFSW8000
|
Type >>RF Switch:
Single Pole
|
Function:
SPDT
|
Impedance:
50 Ohms
|
Frequency Range Min:
5 MHz
|
Frequency Range Max:
6500 MHz
|
Insertion Loss Min:
0.55 dB
|
Insertion Loss Max:
0.65 dB
|
Isolation Min:
26 dB
|
Isolation Max:
29 dB
|
IIP3:
59 dBm
|
Package:
DFN
|
Descriptions:
High Power
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |