Part number RFSW6131 Product Type RF Switch from Manufacturer Qorvo

Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The RFSW6131 is a GaAs pHEMT Single-Pole Three-Throw (SP3T) switch designed for use in Cellular, 3G, LTE, and other high performance communications systems. It offers a symmetric topology with excellent linearity and power handling capability. The RFSW6131 is 3V and 5V positive logic compatible.

S-Parameters
___________
Part Number:
RFSW6131
Type >>RF Switch:
Single Pole
Function:
SP3T
Impedance:
50 Ohms
Frequency Range Min:
50 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.5 dB
Insertion Loss Max:
0.5 dB
Isolation Max:
27 dB
Power Rating:
31 dBm
IIP3:
56 dBm
Package:
SMT
No Content Available

Technical Inquiry Request for RFSW6131 RF Switch

Fields marked with * are required.
Product Specifications For RFSW6131 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices