Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFSW6032
Type >>RF Switch:
Single Pole
Function:
SP3T
Impedance:
50 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.45 dB
Insertion Loss Max:
0.45 dB
Isolation Max:
32 dB
Power Rating:
35 dBm
IIP3:
70 dBm
Package:
QFN 1.8mm x1.8mm
No Content Available

Technical Inquiry Request for RFSW6032 RF Switch

Fields marked with * are required.
Product Specifications For RFSW6032 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices