Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFSA3714
Type:
Digital Step
Frequency Min:
50 MHz
Frequency Max:
4000 MHz
Bits:
7
Attn Range:
31.75 dB
Attenuation Step:
0.25 dB
Insertion Loss Min:
1.5 dB
IIP3:
50 dBm
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for RFSA3714 RF Attenuator

Fields marked with * are required.
Product Specifications For RFSA3714 RF Attenuator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part RFSA3714 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPC6713Q Qorvo RF Attenuator, Digital Step, 50 to 6000 MHz, 31.75 dB Att Range, 30 dBm, QFN, 16 pad, 3 x 3 mm