|
Part Number:
RFSA3023
|
|
Type:
Voltage Variable
|
|
Frequency Min:
50 MHz
|
|
Frequency Max:
3000 MHz
|
|
Attn Range:
30 dB
|
|
Insertion Loss Min:
2.7 dB
|
|
IIP3:
50 dBm
|
|
Package:
QFN 3x3mm
|
|
Typ Input Power for 1 dB Loss:
27 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |