Part Number:
RFRX1002
|
Type:
Active
|
RF Frequency Range Min:
9000 MHz
|
RF Frequency Range Max:
14000 MHz
|
Operating LO Frequency Range Min:
6000 MHz
|
Operating LO Frequency Range Max:
18000 MHz
|
IF Frequency Min:
0 MHz
|
IF Frequency Max:
4000 MHz
|
Isolation LO-RF:
30 dB
|
Isolation LO-IF:
20 dB
|
Package:
5x5mm QFN
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |