Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFRP3120
Frequency Min:
10 MHz
Frequency Max:
300 MHz
Gain:
35.8 dB
Supply Voltage\Vd:
30 V
Id:
155 mA
Noise Figure:
5.3 dB
CTB:
-70 dB
Xmod:
-60 dB
CSO:
-70 dB
Package:
SOT-115J
Return Loss Input:
18 dB
Return Loss Output:
18 dB
No Content Available

Technical Inquiry Request for RFRP3120 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFRP3120 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices