Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPP3870
Frequency Min:
50 MHz
Frequency Max:
1220 MHz
Gain:
29.5 dB
Supply Voltage\Vd:
24 V
Id:
260 mA
Noise Figure:
5.5 dB
CTB:
-72 dB
Xmod:
-63 dB
CSO:
-78 dB
Package:
SOT-115J
Return Loss Input:
18 dB
Return Loss Output:
18 dB
No Content Available

Technical Inquiry Request for RFPP3870 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFPP3870 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
18
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$86.74
25 - 99
$74.09
100 - 249
$64.21
250 - 499
$55.57
500 - 999
$47.85
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices