Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RFPD9951
Frequency Min:
50 MHz
Frequency Max:
1000 MHz
Gain:
26 dB
Noise Figure:
5.2 dB
CTB:
-64 dB
Xmod:
-64 dB
CSO:
-65 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for RFPD9951 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFPD9951 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices