Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RFPD9950
Frequency Min:
40 MHz
Frequency Max:
1000 MHz
Gain:
26 dB
Noise Figure:
5.2 dB
CTB:
-66 dB
Xmod:
-68 dB
CSO:
-65 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for RFPD9950 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFPD9950 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$78.31
25 - 99
$66.89
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices