Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPD3540
Frequency Min:
50 MHz
Frequency Max:
1220 MHz
Gain:
29 dB
Supply Voltage\Vd:
24 V
Id:
435 mA
Noise Figure:
5.3 dB
CTB:
-76 dB
Xmod:
-70 dB
CSO:
-80 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for RFPD3540 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFPD3540 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
48
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$112.71
25 - 99
$96.26
100 - 249
$83.43
250 - 499
$72.20
500 - 999
$62.17
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices