Part number RFPD3210 Product Type CATV Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The Qorvo RFPD3210 is a Hybrid Power Doubler amplifier module. The part employs GaAs pHEMT die and GaN HEMT die, has high output capability, and operates from 45MHz to 1218MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.
Part Number:
RFPD3210
Frequency Min:
50 MHz
Frequency Max:
1220 MHz
Gain:
24 dB
Id:
475 mA
Noise Figure:
3.5 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for RFPD3210 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFPD3210 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$102.99
25 - 99
$87.96
100 - 249
$76.23
250 - 499
$65.97
500 - 999
$56.81
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices