Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPA5512
Frequency Min:
4.9 GHz
Frequency Max:
5.85 GHz
P1dB:
23 dBm
Gain:
33 dB
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
1000 mA
Package:
QFN 4x4mm
Return Loss Input:
15 dB
Return Loss Output:
12 dB

Technical Inquiry Request for RFPA5512 Amplifier

Fields marked with * are required.
Product Specifications For RFPA5512 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote