Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPA2545
Frequency Min:
1.4 GHz
Frequency Max:
2.7 GHz
P1dB:
34.9 dBm
Gain:
12.3 dB
IP3:
52.3 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
800 mA
Noise Figure:
5.7 dB
Package:
DFN 4X5mm
Process:
GaAs
No Content Available

Technical Inquiry Request for RFPA2545 Amplifier

Fields marked with * are required.
Product Specifications For RFPA2545 Amplifier
Design Information
Contact Information


Availability
In Stock
11425
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices