Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RFPA2126
Frequency Min:
1.82 GHz
Frequency Max:
2.14 GHz
P1dB:
32.8 dBm
Gain:
13.6 dB
IP3:
28 dBm
Quiescent Current \ Id:
445 mA
Noise Figure:
5.2 dB
Package:
DFN 5X6mm
No Content Available

Technical Inquiry Request for RFPA2126 Amplifier

Fields marked with * are required.
Product Specifications For RFPA2126 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices