Part number RFPA2026 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFPA2026 is a 3-stage HBT power amplifier module with high gain and excellent efficiency. External matching and bias control allows the RFPA2026 to be optimized for various applications including small-cell power amplifiers and ultra-linear driver amplifiers within 700MHz to 2700MHz. Users can also bypass the first stage to reduce gain and power consumption.
Part Number:
RFPA2026
Frequency Min:
0.7 GHz
Frequency Max:
2.7 GHz
P1dB:
33 dBm
Gain:
37 dB
IP3:
45 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
460 mA
Noise Figure:
5.6 dB
Package:
MCM 6 x 6mm

Technical Inquiry Request for RFPA2026 Amplifier

Fields marked with * are required.
Product Specifications For RFPA2026 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part RFPA2026 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TQP9111 Qorvo Amplifier, Power, 1.8 to 2.7 GHz, 29.8 dB, 32.5 dBm, SMT, 4 x 4 mm