Part Number:
RFPA2016
|
Frequency Min:
0.7 GHz
|
Frequency Max:
2.7 GHz
|
P1dB:
31.4 dBm
|
Gain:
36 dB
|
IP3:
41 dBm
|
Supply Voltage \ Vd Max:
5 V
|
Quiescent Current \ Id:
190 mA
|
Noise Figure:
5.3 dB
|
Package:
MCM 6 x 6mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |