Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPA1905
Frequency Min:
1.93 GHz
Frequency Max:
1.99 GHz
P1dB:
28 dBm
Gain:
31 dB
Power Added Efficiency:
26 %

Technical Inquiry Request for RFPA1905 Amplifier

Fields marked with * are required.
Product Specifications For RFPA1905 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote