Part Number:
RFPA1012
|
Frequency Min:
0.4 GHz
|
Frequency Max:
2.7 GHz
|
P1dB:
25 dBm
|
Gain:
16 dB
|
IP3:
44 dBm
|
Supply Voltage \ Vd Max:
5 V
|
Quiescent Current \ Id:
90 mA
|
Noise Figure:
3.5 dB
|
Package:
DFN 2x2mm
|
Return Loss Input:
16 dB
|
Return Loss Output:
11 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |