Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RFMX1015
Type:
Passive
Configuration:
Down Converting
RF Frequency Range Min:
1500 MHz
RF Frequency Range Max:
2200 MHz
Operating LO Frequency Range Min:
1400 MHz
Operating LO Frequency Range Max:
2400 MHz
LO Drive Max:
0 dBm
IF Frequency Min:
50 MHz
IF Frequency Max:
300 MHz
IIP3:
29 dBm
Supply Voltage:
5 V
Isolation LO-RF:
22 dB
Isolation LO-IF:
23 dB
Isolation RF-IF:
39 dB
Package:
MCM
No Content Available

Technical Inquiry Request for RFMX1015 RF Mixer

Fields marked with * are required.
Product Specifications For RFMX1015 RF Mixer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices